HEX E/H QC
Description

The HEX software includes path recording, force control and special features for insertion tasks. This means reduced integration time for your production line. Our sensors are designed to fit most of the current industrial robot arms.

  • Flexible sensor extends automation possibilities to processes that weren’t previously possible
  • High-accuracy sensor technology provides 95% better quality in insertion and assembly tasks.
  • Easy programming gets even complex polishing tasks up and running in less than a day

Common applications are polishing, sanding, deburring, grinding and assembly, but it can also be used for teach-in and crash detection and with the path recording features, you can record complex paths within minutes.

The HEX QC is different from the HEX as it has build-in QC (Quick Changer).

Weblogic simple programming
May 05, 2021 | 754717 views | 3 likes
This video teaches you how to create a simple program with HEX and RG6