VGC10 gripper
Description
Based on the award-winning VG10 electric vacuum gripper, the VGC10 is smaller and lighter than its predecessor, without compromising on the payload.
- VGC10 – compact, customizable electrical vacuum gripper
- Flexible electric vacuum gripper with unlimited customization fits all your application needs
- Small, lightweight gripper is perfect for tight spaces but with plenty of power for objects up to 15kg
- No external air supply needed for reduced maintenance costs and faster deployment
It is a highly customizable end-of-arm tooling that allows manufacturers to focus on their application rather than the complexities of the robot.
This compact gripper is perfectly suited for constrained environments and smaller robot arms while still offering an impressive payload. Despite the compact size, this end-of-arm tooling can lift up to 15kg (35 lb.)
WebLytics getting started
Nov 02, 2021 | 763269 views | 1 likes
Explanation of the overall function architecture, how to install WebLytics and how to activate the software by licens
1. WebLytics getting started
2. WebLytics software installation
3. WebLytics features
Application
Relevant application areas
Robot integration
Relevant robot brands