VGC10 gripper
Description

Based on the award-winning VG10 electric vacuum gripper, the VGC10 is smaller and lighter than its predecessor, without compromising on the payload.

  • VGC10 – compact, customizable electrical vacuum gripper
  • Flexible electric vacuum gripper with unlimited customization fits all your application needs
  • Small, lightweight gripper is perfect for tight spaces but with plenty of power for objects up to 15kg  
  • No external air supply needed for reduced maintenance costs and faster deployment

It is a highly customizable end-of-arm tooling that allows manufacturers to focus on their application rather than the complexities of the robot.

This compact gripper is perfectly suited for constrained environments and smaller robot arms while still offering an impressive payload. Despite the compact size, this end-of-arm tooling can lift up to 15kg (35 lb.)

VGC10 mechanical setup with standard parts
May 06, 2021 | 39161 views | 0 likes
This video shows how to customize the VGC10 with different cup sizes, extension pipes, etc. all content included in the package