HEX E/H QC
Description
The HEX software includes path recording, force control and special features for insertion tasks. This means reduced integration time for your production line. Our sensors are designed to fit most of the current industrial robot arms.
- Flexible sensor extends automation possibilities to processes that weren’t previously possible
- High-accuracy sensor technology provides 95% better quality in insertion and assembly tasks.
- Easy programming gets even complex polishing tasks up and running in less than a day
Common applications are polishing, sanding, deburring, grinding and assembly, but it can also be used for teach-in and crash detection and with the path recording features, you can record complex paths within minutes.
The HEX QC is different from the HEX as it has build-in QC (Quick Changer).
Palletizing What to Expect
Jul 16, 2021 | 115062 views | 3 likes
In this guide we will go over the best practices, considerations and main technical details needed to successfully deploy a Palletizing Application.
1. Palletizing What to Expect
2. Palletizing overview and specifications
3. Palletizing automating a palletizing application
4. OnRobot Palletizer Solution
Application
Relevant application areas
Robot integration
Relevant robot brands