OnRobot Eyes
Description

The OnRobot Eyes makes it easy and affordable to deploy vision for almost any collaborative application. Eyes is ideal for sorting a variety of objects, CNC machine tending with metal parts that are defined by outer shape, and many other pick-and-place applications where orientation is important.

  • Quickly and easily add vision to robotic applications with one-picture calibration, fast programming and seamless gripper integration 
  • Affordable, efficient 2.5D vision offers depth perception for varying heights or stacked objects
  • Flexible, adaptable vision system with on-robot or external mounting is ideal for almost any collaborative application
  • Easily sort, pick and place unstructured applications with high reliability using any robot arm
  • One-shot detection for multiple objects minimizes cycle time
  • Inspect objects using color and contour detection—with or without a robot, and ensure consistent quality
  • Automatic landmark enables dynamic working environments and mobile robot setups

Eyes can be mounted on the robot wrist or externally, with position adjustments to adapt to your application, and integrates seamlessly with the robot interface and gripper through the OnRobot Quick Changer.

Deployment is fast, so there is minimal downtime for changeovers to new products or processes. One-picture calibration and part recognition takes just minutes, and programming is intuitive and fast.

With Eyes’ advanced, affordable 2.5D vision, you get depth perception and the ability to stack parts, without adding complexity. 

Parameters in Location by workpiece's outline
May 06, 2021 | 36186 views | 0 likes
Learn how and when to adjust the different parameters when using the method "Location by workpiece's outline" with OnRobot Eyes This is useful to optimize the workpiece detection.