VGP30
說明

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

Weblogic 簡單程式設計
5 月 05, 2021 | 754449 觀看次數 | 3 點贊次數
該影片教您如何用 HEX 和 RG6 建立簡單的程式

應用

相關應用領域

機器人整合

相關的機械人品牌
註冊
歡迎回來
Please log in to continue your learning journey.
First time here? Register now to access our extensive library and resources.