VGP30
說明

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

Compute Box 預設設定
5 月 07, 2021 | 769793 觀看次數 | 0 點贊次數
此影片展示 Compute Box 的預設 IP 位址和 DIP 開關設定

應用

相關應用領域

機器人整合

相關的機械人品牌
註冊
歡迎回來
Please log in to continue your learning journey.
First time here? Register now to access our extensive library and resources.