VGP30
说明

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

Compute Box默认值设置
5月 07, 2021 | 770757 观看次数 | 0 赞
本视频介绍了Compute Box中的默认IP地址和DIP开关设置

应用

相关应用区域

机器人整合

相关机器人品牌
注册
欢迎回来
Please log in to continue your learning journey.
First time here? Register now to access our extensive library and resources.