VGP30
Descrizione

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

Impostazioni predefinite della Compute Box
Mag 07, 2021 | 769737 viste | 0 like
Questo video mostra l'indirizzo IP di default e le impostazioni del DIP switch sulla Compute Box