VGP30
Descrizione

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

VGP30 per iniziare
Dic 06, 2024 | 67700 viste | 1 like
Panoramica del contenuto del pacchetto VGP30, con descrizione delle single parti
1. VGP30 per iniziare
2. Configurazione meccanica ed elettrica VGP30
3. Caratteristiche VGP30