VGP30
Mô tả

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

VGP30 getting started
Th12 06, 2024 | 67695 lượt xem | 1 lượt thích
Walkthrough of the content in the VGP30 package, with a description of individual parts
1. VGP30 getting started
2. VGP30 mechanical & electrical setup
3. VGP30 Features