VGP30
説明

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

VGP30 入門
12月 06, 2024 | 67696 閲覧 | 1 いいね
VGP30 パッケージの内容のウォークスルーと個々の部品の説明
1. VGP30 入門
2. VGP30の機械および電気のセットアップ
3. VGP30の特徴