VGP30
설명

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

VGP30 시작하기
12월 06, 2024 | 67698 보기 | 1 좋아요
VGP30 패키지의 콘텐츠에 대한 연습과 개별 부품에 대한 설명
1. VGP30 시작하기
2. VGP30 기계 및 전기 설정
3. VGP30 특징