VGP30
설명

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

Weblogic 심플 프로그래밍
5월 05, 2021 | 754480 보기 | 3 좋아요
본 동영상은 HEX 및 RG6를 사용한 간단한 프로그램 생성 방법을 보여줍니다