VGP30
Descripción

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

Configuración predeterminada de Compute Box
Mayo 07, 2021 | 769757 visualizaciones | 0 me gusta
Este vídeo muestra la configuración predeterminada de la dirección IP y del interruptor DIP de la Compute Box.