VGP30
Description

The VGP30 vacuum gripper is a true 30 Kg payload gripper for cardboard boxes.
One gripper for your high-mix applications.
•    Intelligent vacuum control automatically adjust to any box or interlayer while minimizing air usage and energy costs
•    It has a high vacuum flow which gives a high tolerance for leak wrinkled tape etc.
•    Fast release with blow-off and low maintenance of filters 
The reinforcement bracket must be used with robots rated for payloads of 20 kg and above. 
A robust and low complexity solution for pelletizing application

Paramètres par défaut du Compute Box
mai 07, 2021 | 769785 vues | 0 Mentions J’aime
Cette vidéo présente l'adresse IP par défaut et les paramètres d'interrupteur DIP sur le Compute Box