VGP20 gripper
Description

VGP20 is the world’s most powerful electric vacuum gripper, with payloads up to 20kg (44.1 lbs) and none of the cost, complexity, and maintenance of pneumatic grippers.

  • Powerful electric vacuum gripper ideal for cardboard box palletizing
  • Industry’s most powerful electric vacuum gripper saves up to 90% over pneumatic grippers 
  • Ideal for palletizing boxes—including cost-saving, thinner cardboard—and handling irregular shapes and porous surfaces
  • Built-in intelligence and multichannel functionality ensure failsafe, flexible operation
  • Complete out-of-the-box vacuum gripper offers fast, easy deployment with any leading robot

The VGP20 is ideal for palletizing cardboard boxes, including those made with thinner, more porous recycled cardboard, as well as bulky and irregularly shaped shipping bags. That helps shippers save even more, while also reducing wast.

Compute Box default settings
May 07, 2021 | 769263 views | 0 likes
This video shows the default IP adress and DIP switch settings on the compute Box