3FG25
Description

The 3FG25 three-finger gripper is ideal for gripping a wide range of cylindrical objects in machine-tending applications such as CNC lathe machines, insertion applications, and even palletizing.

  • Flexible production - large-stroke optimizes CNC lathe-tending for multiple part sizes with a single 3-finger gripper
  • Accurate centric positioning drives higher quality, consistency, and output with minimal programming
  • A strong, stable grip with 3 contact points makes the gripper fast and easy to redeploy for multiple processes 
  • Accomplish more with customizable fingertips to flexibly grip a wide range of part sizes and shapes

The 3FG25 provides a strong, stable grip for both form fit and friction fit gripping, adding flexibility to your implementation. The gripper’s design automatically centers workpieces, resulting in a strong, stable grip and precise placement in machine chucks.

With a payload of 25 kg the 3FG25 competes with larger, bulkier, and much less flexible finger grippers.

Programmation simple dans Weblogic™
mai 05, 2021 | 751425 vues | 3 Mentions J’aime
Cette vidéo vous apprend à créer un programme simple avec HEX et RG6