3FG25
Description
The 3FG25 three-finger gripper is ideal for gripping a wide range of cylindrical objects in machine-tending applications such as CNC lathe machines, insertion applications, and even palletizing.
- Flexible production - large-stroke optimizes CNC lathe-tending for multiple part sizes with a single 3-finger gripper
- Accurate centric positioning drives higher quality, consistency, and output with minimal programming
- A strong, stable grip with 3 contact points makes the gripper fast and easy to redeploy for multiple processes
- Accomplish more with customizable fingertips to flexibly grip a wide range of part sizes and shapes
The 3FG25 provides a strong, stable grip for both form fit and friction fit gripping, adding flexibility to your implementation. The gripper’s design automatically centers workpieces, resulting in a strong, stable grip and precise placement in machine chucks.
With a payload of 25 kg the 3FG25 competes with larger, bulkier, and much less flexible finger grippers.
3FG25 pour démarrer
mai 24, 2024 | 67022 vues | 1 Mentions J’aime
Présentation pas à pas du contenu du package 3FG25, avec une description des pièces individuelles
1. 3FG25 pour démarrer
2. Configuration mécanique et électrique du 3FG25
3. Caractéristiques du 3FG25
Applications
Domaines d'application pertinents
Intégration de robot
Marques de robots pertinentes