OnRobot Screwdriver
Description

You can easily automate assembly processes with the new intelligent OnRobot Screwdriver for light industrial and collaborative robots.

  • Easy out-of-the-box setup, programming, and deployment on any leading robot
  • Highly versatile and flexible, with fast changeovers for a wide range of screw sizes and lengths  
  • Precise torque control and intelligent error detection ensure quality and consistency
  • Torque control ranges from 0.15 Nm to 5 Nm for consistent and accurate screwdriving
  • Embedded axis motion control simplifies programming, speeds setup, and improves quality
  • Screws up to 30mm long are withdrawn inside the screwdriver when moving. Safety stop automatically activates if a screw is exposed to excessive force

Intelligent error detection and multiple screw size handling will ensure consistent results and reduce your cycle time dramatically.

More versatile and intelligent than traditional tools, the OnRobot Screwdriver can detect if the screw is picked, is the correct length, or been properly inserted during the tightening process. 

Compute Box default settings
May 07, 2021 | 769272 views | 0 likes
This video shows the default IP adress and DIP switch settings on the compute Box