3FG15 gripper
Description

The 3FG15 three-finger gripper has an impressive maximum stroke of 150mm and a sleek design that can easily handle multiple processes. It is ideal for gripping a wide range of cylindrical objects from 20mm to 150mm wide in machine-tending applications such as CNC lathe machines, insertion applications, and even palletizing.

  • Flexible production - large-stroke optimizes CNC lathe-tending for multiple part sizes with a single 3-finger gripper
  • Accurate centric positioning drives higher quality, consistency, and output with minimal programming
  • Strong, stable grip with 3 contact points makes gripper fast and easy to redeploy for multiple processes 
  • Accomplish more with customizable fingertips to flexibly grip a wide range of part sizes and shapes

The 3FG15 provides a strong, stable grip for both form fit (inside the object) or friction fit (external) gripping, adding flexibility to your implementation. The gripper’s design automatically centers workpieces, resulting in a strong, stable grip and precise placement in machine chucks.

With a payload of up to 15kg and gripping force from 10 N to 240 N, the 3FG15 competes with larger, bulkier, and much less flexible finger grippers.

Weblogic simple programming
May 05, 2021 | 754149 views | 3 likes
This video teaches you how to create a simple program with HEX and RG6