HEX E/H QC
Description
The HEX software includes path recording, force control and special features for insertion tasks. This means reduced integration time for your production line. Our sensors are designed to fit most of the current industrial robot arms.
- Flexible sensor extends automation possibilities to processes that weren’t previously possible
- High-accuracy sensor technology provides 95% better quality in insertion and assembly tasks.
- Easy programming gets even complex polishing tasks up and running in less than a day
Common applications are polishing, sanding, deburring, grinding and assembly, but it can also be used for teach-in and crash detection and with the path recording features, you can record complex paths within minutes.
The HEX QC is different from the HEX as it has build-in QC (Quick Changer).
OnRobot Eyes mechanical & electrical setup
Sep 21, 2021 | 7793 views | 0 likes
Mechanical setup for the OnRobot Eyes mounting a robot adaptor plate, Quick changer system, cable wiring from tool to compute box and to robot controller, mounting of tools and website downloads
Application
Relevant application areas
Robot integration
Relevant robot brands