OnRobot Sander
Description

Programming for simple surface treatments can be completed with basic robot knowledge—no additional training required. The sanding tool’s software is automatically integrated into the robot’s teach pendant, but a manual “save position” button on the tool allows for even easier waypoint settings, without using the teach pendant.

  • Easy to deploy and program right out of the box for sanding, buffing and polishing 
  • Complete package includes everything needed for immediate use on a range of parts and materials
  • Fast, automated sanding Grit Changer reduces downtime and labor
  • Electric tool (no compressed air) boosts efficiency and control

The Sander software comes with different path planning options - path from handguide, shape and points, and allows users to adjust rotation speed, optimizing cycle time and consistency.  

All of the advanced features of the OnRobot Sander are supported on Universal Robots arms, but the tool is easily integrated with any major robot brand. 

OnRobot Sander avoid drifting with Path record
May 06, 2021 | 41512 views | 1 likes
When using Path Record the robot could drift, using the "Automatic gravity Compensation" option, will avoid this.