Gecko Gripper
Description

The Gecko Gripper brings the innovative Gecko adhesive gripper technology to small-footprint applications that were previously impossible to automate. The gecko-inspired adhesive technology offers precise, no-mark gripping, even for perforated items such as circuit boards or for shiny surfaces, without the cleaning process.

  • Compact, lightweight Gecko Gripper requires no cables, electricity, air, or programming for cost-effective, plug-and-play performance
  • Innovative adhesive gripper for flat, smooth, or perforated objects automates tasks that were previously not possible
  • No-mark gripping even for shiny surfaces - cleaning step is not required, saving time and improving productivity

Named after their payload in kilos, the three different Gecko Gripper (SP1, SP3 and SP5) work with leading small robots and cobots. The compact, single-pad design allows easy workpiece accessibility, even in tight spaces.

With no electronics or air supply needed, the Gecko Gripper is a cost-effective, true plug-and-play solution. Seamless integration with the robot of your choice.

Compute Box default settings
May 07, 2021 | 769243 views | 0 likes
This video shows the default IP adress and DIP switch settings on the compute Box