3FG15 gripper
Description

The 3FG15 three-finger gripper has an impressive maximum stroke of 150mm and a sleek design that can easily handle multiple processes. It is ideal for gripping a wide range of cylindrical objects from 20mm to 150mm wide in machine-tending applications such as CNC lathe machines, insertion applications, and even palletizing.

  • Flexible production - large-stroke optimizes CNC lathe-tending for multiple part sizes with a single 3-finger gripper
  • Accurate centric positioning drives higher quality, consistency, and output with minimal programming
  • Strong, stable grip with 3 contact points makes gripper fast and easy to redeploy for multiple processes 
  • Accomplish more with customizable fingertips to flexibly grip a wide range of part sizes and shapes

The 3FG15 provides a strong, stable grip for both form fit (inside the object) or friction fit (external) gripping, adding flexibility to your implementation. The gripper’s design automatically centers workpieces, resulting in a strong, stable grip and precise placement in machine chucks.

With a payload of up to 15kg and gripping force from 10 N to 240 N, the 3FG15 competes with larger, bulkier, and much less flexible finger grippers.

VGP20 getting started
Oct 26, 2021 | 94012 views | 2 likes
Walkthrough of the content in the VGP20 gripper package, with description of individual parts
1. VGP20 getting started
2. VGP20 mechanical & electrical setup
3. VGP20 features

Application

Relevant application areas

Robot integration

Relevant robot brands
Register
Welcome back
Please log in to continue your learning journey.
First time here? Register now to access our extensive library and resources.